IESNA:LM-63-2002
[TEST]P1055553
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3013
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1718.1 1704 1696.3 1684.7 1666.7 1642.3 1615.3 1584.5 1548.5 1510
1467.5 1421.3 1371.2 1319.8 1265.8 1210.5 1154 1093.6 1033.2 972.8
909.8 848.1 787.7 724.8 658 597.6 533.3 467.8 402.2 338
272.4 213.3 156.8 102.8 55.3 19.3 0
1718.1 1725.8 1716.8 1700.1 1671.9 1633.3 1592.2 1545.9 1494.5 1440.6
1378.9 1317.2 1252.9 1184.8 1115.4 1044.8 972.8 900.8 828.9 755.6
684.9 615.5 547.4 480.6 416.4 356 295.6 245.4 206.9 170.9
136.2 105.4 78.4 54 33.4 14.1 0
1718.1 1709.1 1692.4 1655.2 1610.2 1556.2 1495.8 1425.1 1350.6 1269.6
1186.1 1101.3 1013.9 930.4 848.1 768.5 692.6 619.4 551.3 487
426.6 376.5 339.3 302 267.3 236.5 206.9 179.9 154.2 129.8
107.9 86.1 66.8 47.5 30.8 14.1 0
1718.1 1710.4 1677 1630.7 1571.6 1499.7 1422.6 1335.2 1236.2 1134.7
1038.3 943.2 850.7 764.6 686.2 611.7 542.3 476.8 425.4 389.4
356 323.8 289.1 262.2 233.9 209.5 185 161.9 140.1 120.8
100.2 81 63 45 28.3 12.9 0
1718.1 1715.6 1688.6 1634.6 1566.5 1490.7 1403.3 1305.6 1200.2 1097.4
995.9 895.7 804.4 719.6 642.5 570.6 505 448.5 411.2 376.5
343.1 314.8 282.7 254.4 230 205.6 182.5 160.6 138.8 118.2
98.9 79.7 61.7 45 29.6 14.1 0
